Intelligent pump solutions in commercial buildings

A pump is no longer just a pump

Increase performance and efficiency in any application with intelligent pump solutions.

In every high performing building there is a high performing pump. But pumps are only part of the story. Intelligent solutions allow you to take control of your entire system to achieve an even higher performing building. With intelligent pumps and design, Grundfos is raising the bar to ensure exactly this.

WATCH THE VIDEO TO DISCOVER ALL THE BENEFITS

Case: Hospital grows 40% without increasing energy use

 

Intelligence in action

University Hospital, Brussels

University Hospital (UZ) Brussels plans to grow by 40% over the next decade – without increasing its energy consumption. But is it a realistic goal and what equipment plays a major role?

WATCH THE VIDEO AND FIND OUT

Jimmy Van Moer

“Pump replacement will help UZ Brussels become one of Belgium’s most sustainable hospitals”

Energy Engineering Manager

University Hospital, Brussels, Belgium

READ THE CASE

 

MAGNA3

  • Intelligent circulators for commercial heating and cooling
  • Sophisticated control modes, such as FLOWLIMIT and AUTOADAPT, cut energy and installation costs
  • TFT screen and wireless communications ensure easy set-up and diagnostics
  • Logging and BMS communications aid ongoing system optimisation
Read more about MAGNA3




Intelligent solutions for every application

 

HEATING

  • Improved boiler performance, e.g. by securing condensation
  • Optimal ∆P control, even without remote sensors
  • Combination of control modes to control pressure, temperature and more


READ MORE

HOT WATER CIRCULATION

  • Substantial energy savings
  • Optimal temperature control
  • Optimised to actual flow demands

 



READ MORE

COOLING & AIR-CONDITIONING

  • Improved chiller performance
  • Maintaining design ΔT
  • Reduced risk of bypass flows
  • Multiple control modes

 


READ MORE

FIRE FIGHTING

  • Full-range solutions
  • Global presence
  • Minimal installation time solutions

 



READ MORE

WATER BOOSTING

  • Low life-cycle costs
  • Perfect pressure
  • Reduced risk of pipe bursts
  • Plug and pump solutions



READ MORE
 

WASTEWATER

  • High efficiency even at high density
  • Reduced downtime
  • Plug and pump solutions




READ MORE
 

WATER DISINFECTION

  • Optimal elimination of legionella with chlorine dioxide
  • No need for high temperature cycles, reducing energy costs
  • Constant monitoring


READ MORE
 

Challenges and solutions

Grundfos provides intelligent solutions that ensure better performance, comfort, control and energy efficiency, no matter what the challenge is.

Ensure reliable wastewater removal inside and outside the building 

Traditional gravitation systems present a range of challenges to wastewater removal, including high installation complexity and an increased risk of flooding. The alternative is pressurised wastewater solutions, offering greater efficiency and maximum backflow protection.

DON’T OVER-PRESSURISE WATER BOOSTER SYSTEMS

When designing booster systems for tall buildings, the aim is to deliver appropriate pressure at all floors. But the solutions for booster system design vary greatly. And so does the difference in efficiency between them.  

Implement district energy and increase system efficiency

More than half of the energy currently used for conventional heating and cooling is wasted due to significant temperature losses and poor system efficiency. The answer to modern energy challenges lies in district energy, which is paving the way for a fossil-free future. 

TAKE CONTROL OF EVERY SYSTEM WITH A TEMPERATURE CONTROLLED PUMP

Instant hot water when you open the tap is taken for granted in commercial buildings. But the traditional approach to constant hot water circulation is neither efficient nor low cost. It consists of a constant speed pump throttled by a valve. The alternative is intelligence.

ELIMINATE CHILLER FREEZING AND TRIPPING WITH VARIABLE FLOW

Chilled water systems are susceptible to freezing and tripping, and you need to avoid them both to ensure comfort and energy efficiency. Intelligently controlled variable flow offers the solution.
 

GRUNDFOS BIM ASSETS - A BETTER SET OF DATA

BIM is a valuable tool for managing every step of a building’s life cycle. But BIM assets are often based on 3D drawings from the development of the product, resulting in data-heavy files. We give you the level of detail you need in your model, leaving out the non-value adding data.

SEARCH AND SIZE WITH ALL THE INFORMATION AT YOUR FINGERTIPS

Pump curves, technical specs, CAD drawings, available spare parts, installation videos, and other documentation – selecting the right pump system requires information. Your personal assistant, Grundfos Product Center, has it all ready for you.
 

GET IN TOUCH WITH GRUNDFOS TODAY

Would you like to learn more about Grundfos, or find out how we can assist you further? Whatever your query is, you can find the right contact for your local sales company or service center, as well as our corporate, communications and purchase teams.

OPTIMISE PUMP SYSTEMS WITH GRUNDFOS SERVICE OFFERINGS

During the lifetime of a pump system, the service offerings you need to ensure it runs optimally will vary greatly. Grundfos service offerings cover your needs in the entire life-cycle. We assist you in considering all the factors that can ensure your system performs with maximum efficiency.

Grundfos is proud to introduce its MGE pump motors with the new IE5 status - the world's highest energy efficiency rating. Discover how our ground-breaking Grundfos iSOLUTIONS motors meet the strictest IE5 criteria to deliver you an unsurpassed level of energy efficiency.