Grundfos Authorised Domestic Pumps Dealers

KUALA LUMPUR

Chervina Hardware Machinery S/B 

8, Jalan Hujan Emas Empat,

Tmn Overseas Union     

58200 Kuala Lumpur       

Tel:77823333 / 77825663

Fax:77825770

HS Hardware & Machinery Trading

M2A-7, Jln Pandan Indah 4/6        

Pandan Indah, 55100 K.L.               

Tel:42956490

Fax:42963569

EHK Aquatics Bhd

NO 5, TIB 1/1, Taman Industri Bolton, 68100 Batu Caves, Selangor.

Tel : 6189 9958

Fax : 6185 6199

Kentsan Machinery & pumps Sdn Bhd

No65-0-8 Fadason Business center               

Taman Fadason,Off Jalan Kepong,

52000 Kuala Lumpur.     

Tel: 03-6179 5050/6241 7695

Fax:03-6241 7695

King Seng Huat H'ware Mach Sdn Bhd  

No.12 Batu Muda Tambahan 5, Kampung Batu Muda Tambahan, 

51100 Kuala Lumpur       

Tel:61860521/61860522

Fax:61860527

Kokent Enterprise Sdn Bhd               

No. 552, Batu 3 1/4         

kokent@streamyx.com                Janet Oh             

Jln Cheras, 56100 K.L.    

Tel:92854234 / 92854508

Fax:92857189

Maju Jaya Alat2  Logam & Mesin S/B          

147, Jln Genting Klang   

Setapak, 53300 K.L.        

Tel:40214448

Fax:40227121

T.N.Machinery Hardware Sdn Bhd              

No. 12, Jln Kepong Usaha 2             

Off Jalan Kepong, 52100 Kuala Lumpur   

Tel: 6259 9241 / 6259 9242

Fax:6241 9652

Wilda Machinery Trading Sdn Bhd              

29-8, Jln Loke Yew          

55200 K.L.           

Tel:92212430 / 92213223

Fax:92211889

YK Industrial Equipment Sdn Bhd              

6, Jln 13/34A, Kepong Entrepreneurs Park       

Tel:62571237 / 62576680

 

 

 

 

SELANGOR

Beyond Machinery S/B 

72, Jln Meru      

41050 Klang       

Tel:33443130

Fax:33443195

Common Pav Marketing Sdn Bhd              

No 21-1 Jalan PJU 5/9,

 Dataran Sunway,Kota Damansara ,      

47810 Petaling Jaya.       

Tel : 03-6140 7998

Fax:03-6140 6761

 

CSM Engineering Hardware (M) Sdn Bhd 

No. 12, Jln Sepadu B/25B, Tmn Perindustrian Axis,               

Seksyen 25, 40400 Shah Alam     

Tel : 51222588 / 51222586

Fax : 51225587

CT Hardware Sdn Bhd   

5, Jln SS 2/3        

47300 Petaling Jaya        

Tel:7876 0000

Fax:78750911

Jinson Machinery Sdn. Bhd.      

117, Leboh Turi, Tamn Chi Liung    

Off Persiaran Raja Muda, 41200 Klang       

Tel:33713981 / 33716782

Fax:33713572

Ngie Hoe Machinery Sdn Bhd       

7, Jln Besar         

43000 Kajang     

Tel:87364445 / 87338732

Fax:87338732

Safe World Enterprise (M) Sdn Bhd              

2670 & 2672 (Ground Floor)   

Persiaran Tengku Ampuan,42100 Klang.   

Tel: 03-3372 8825

Fax:3371 6981

Sin Swee Choon Mach. H'ware  Trd.       

11, Main Road  

42200 Kapar, Klang         

Tel : 3250 0266

Fax:3250 8155 / 32508155

T.N.Machinery Hardware Sdn Bhd              

7707 & 7709, Jalan Teluk Bt 1, Batu 4 1/2      

Off Jalan Kebun,Sek.36, 40600 Shah Alam             

Tel : 51619240/1145

Fax : 51622185

Vinfaat Sdn Bhd               

171 & 171A, Jln Kenari 23A               

Bandar Puchong Jaya, 47100 Puchong 

Tel:80762997 / 80762975

Fax:80762996 / 80762995

Yisheng Hardware & Timber Sdn. Bhd.            

Lot 2799, Jalan Lebuh Raya, Kampung Melayu Subang,                                               

40150, Shah Alam.          

Tel:78461590

Fax;78463629

 

 

 

JOHOR

Dataran Tenaga (M) S/B               

88, Jln Mutiara Emas 7/5              

Taman Mount Austin, 81100 Johor               

Tel:07-3534062 / 07-3534063

Fax:07-3534060

TT Tekun Equipment Sdn Bhd    

40 & 40A, Jln Padi Satu, Bandar Baru Uda       

Off Tmn Sekudai, 81200, Tampoi, Johor    

Tel:07-2371336

Fax:07-2366677

Wellmac Machinery  & H'ware S/B               

48 & 50, Jln Sutera  3,     

Taman Sentosa 80150 Johor Bharu, Johor    

Tel:07-3338911 / 07-3338912

Fax:07-3335880

 

KELANTAN

Chop Eng Seng H'ware & Machinery               

681-C, JALAN CHE' SU                                    

15000 Kota Bahru, Kelantan        

Tel:09-7482671

Fax:09-7448711

Syarikat Unicorn Engineering     

3535-A, Jalan Kuala Krai

15050 Kota Bahru, Kelantan        

Tel:09-7482302

Fax:09-7476604

Timuran Setia Industri Sdn Bhd 

Lot 423,Section 2, Jalan Sultan Yahya Petra,   

15200 Kota Bahru,Kelantan Malaysia.               

Tel: 09-743 3827

Fax: 09-743 4427

 

 

 

PENANG

Multipump Sdn Bhd       

85,Ground Floor, Jalan Peria Jaya 3,        

Bandar Perial Jaya, 13600 Perial Penang.               

Tel : 04 380 2817 / 04-380 2818

Fax : 04 380 2819

 

NEGERI SEMBILAN

Flow Solution  Sdn Bhd

Pt 7257, Jln BBN 1/2A, Putra Point Phase 1           

Bandar Baru Nilai, 71800, Nilai, N.S.         

Tel:06-8503266

Fax:06-8501613

 

 

MELAKA

Solution Based Sdn. Bhd.             

45-1, Jln Ong Kim Wee  

75300 Melaka   

Tel:06-2827687 / 06-2815608

Fax:06-2843879

 

PERAK

Ipoh Hydrotech Engineering S/B              

18, Hala Rapat Baru 20, Kaw. Perindustrian          

Ringan Kinta Jaya 31350 Ipoh, Perak       

Tel:05-3127188

Fax:05-3126875

 

PAHANG

Pumpco  Sdn Bhd            

B262 Jalan Air Putih        

25300 Kuantan Pahang Darul Makmur   

Tel:09-5602288/09-5602287

Fax:09-560 2289

 

SARAWAK

GAB Engineering Sdn Bhd           

No.277, Semaba Light Industrial Park, P.O.Box 32             

5th Mile Jalan Semaba, 93250 Kuching   

Tel:082-458500

Fax:082-460500

 

SABAH

Ecopumps Sdn Bhd        

No.23, Kuala Neutron, Lorong Kuala Neutron

Jalan Pintas Ujana, KM1, Jalan Tuaran By-Pass

88450 Kota Kinabalu, Sabah

Tel: 088-385000

Fax: 088-389980

 

BRUNEI

Elmech Engineering Sdn Bhd     

Unit No. 8, Block A, Urairah Complex

Kg Kiulap, P.O.Box 558, Seri Complex BA1779,                    

NEGARA BRUNEI DARUSSALAM                               

Tel: 673  223 6510

Fax: 673  223 6514

 

SANITARY

Bath Station Sdn Bhd     

No260-D Jalan Ipoh 2 1/2  miles    

51200 Kuala Lumpur.     

Tel: 4044 9978

Fax:4044 8311

Builders Hardware Enterprise          

46, Jalan 2, Kepong Baru               

52100 Kuala Lumpur       

Tel:62572412

Fax:62574066

Converge Marketing Sdn Bhd       

No.21 Jalan Pusat BCH 1/3, Bandar Country Home, 48000 Rawang, Selangor

Tel:03-67338406

Fax:03-67338406

Hanlim Trading Sdn Bhd

No.32, Jalan Penchala   

46050 Petaling Jaya, Selangor             

Tel:77821222 / 77817662

Fax:77817577

Ideal Hardware Sdn Bhd

32, Jalan 8/23E, Tmn Danau Kota, Off Genting Klang, 53300 Setapak, K.L

Tel: 41428232    

Fax: 41428233

Mega Seven Sdn Bhd    

42 & 44, Jalan Metro Perdana Barat 2               

Taman Usahawan, Kepong Utara, 52100 Kuala Lumpur               

Tel:6250 7699 / 6257 7499

Fax:6250 7717

 

 

 





    Facebook Twitter LinkedIn Technorati